A7101CHTK2 Product Information|NXP

Features


A71CH-IBM Secure Element

    Package


    HVSON8: plastic thermal enhanced very thin small outline package; no leads; 8 terminals; body 4 x 4 x 0.85 mm

    Buy Options

    A7101CHTK2/T0BC2VJ

    End of Life

    12NC: 935368097118

    Details

    Order

    A7101CHTK2/T0BC2AJ

    No Longer Manufactured

    12NC: 935379894118

    Details

    Order

    A7101CHTK2/T0BC2UJ

    No Longer Manufactured

    12NC: 935381878118

    Details

    Order

    A7101CHTK2/T0BC2ZJ

    No Longer Manufactured

    12NC: 935381378118

    Details

    Order

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF IndicatorREACH SVHCWeight (mg)
    A7101CHTK2/T0BC2AJ(935379894118)
    Yes
    Yes
    Yes
    DREACH SVHC
    44.276080500000006
    A7101CHTK2/T0BC2UJ(935381878118)
    Yes
    Yes
    Yes
    DREACH SVHC
    44.276080500000006
    A7101CHTK2/T0BC2VJ(935368097118)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    DREACH SVHC
    44.276080500000006
    A7101CHTK2/T0BC2ZJ(935381378118)
    Yes
    Yes
    Yes
    DREACH SVHC
    44.276080500000006

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)
    Lead SolderingLead Free SolderingLead SolderingLead Free Soldering
    A7101CHTK2/T0BC2AJ
    (935379894118)
    No
    1
    1
    240
    260
    A7101CHTK2/T0BC2UJ
    (935381878118)
    No
    1
    1
    240
    260
    A7101CHTK2/T0BC2VJ
    (935368097118)
    No
    1
    1
    240
    260
    A7101CHTK2/T0BC2ZJ
    (935381378118)
    No
    1
    1
    240
    260

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)CCATS
    A7101CHTK2/T0BC2AJ
    (935379894118)
    854231
    5A992
    G158347
    A7101CHTK2/T0BC2UJ
    (935381878118)
    854231
    5A992
    G158347
    A7101CHTK2/T0BC2VJ
    (935368097118)
    854231
    5A992
    G158347
    A7101CHTK2/T0BC2ZJ
    (935381378118)
    854231
    5A992
    G158347