A2T21H410-24S Product Information|NXP

Features


Airfast RF Power LDMOS Transistor 2110-2170 MHz, 28 W Avg, 28 V

    Package


    CFM6F: CFM6F, ceramic, flange mount flat package; 6 terminals; 10.16 mm x 32.26 mm x 4.58 mm body

    Buy Options

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    A2T21H410-24SR6(935312756128)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e4
    REACH SVHC
    8604.2

    Quality

    Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free Soldering
    A2T21H410-24SR6
    (935312756128)
    No
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    A2T21H410-24SR6
    (935312756128)
    854129
    EAR99

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    A2T21H410-24SR6
    (935312756128)
    2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products