SOT1800-1: CFM6F Ceramic Flange Mount | NXP Semiconductors

SOT1800-1: CFM6F


Overview

CFM6F, ceramic, flange mount flat package; 6 terminals; 10.16 mm x 32.26 mm x 4.58 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM6F flange mount double CFM 10.16 x 32.26 x 4.58 6 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00513 2017-06-11