Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Airfast RF Power LDMOS Transistor 2110-2200 MHz, 63 W Avg., 28 V
FM6F: FM6F, plastic, flange mount flat package; 6 terminals; 9.96 mm x 32.26 mm x 3.81 mm body
12NC: 935322358528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
A2T21H360-23NR6(935322358528) | Yes | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 5295.9 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Free Soldering | Lead Free Soldering | Lead Free Soldering | |||||
A2T21H360-23NR6 (935322358528) | No | 3 | 260 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
A2T21H360-23NR6 (935322358528) | 854129 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
A2T21H360-23NR6 (935322358528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
A2T21H360-23NR6 (935322358528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |
A2T21H360-23NR6 (935322358528) | 2020-05-09 | 2020-05-10 | 202005002I | OM1230 Internal Plating Thickness Change on Package Flange/Heatsink |