A2T21H140-24S Product Information|NXP

Features


Airfast RF Power LDMOS Transistor 2110-2170 MHz, 36 W Avg., 28 V

    Package


    CFM6F: CFM6F, ceramic, flange mount flat package; 6 terminals; 9.78 mm x 20.58 mm x 3.75 mm body

    Buy Options

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    A2T21H140-24SR3(935340104128)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e4
    REACH SVHC
    4671.8

    Quality

    Part/12NCSafe Assure Functional SafetyPeak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free Soldering
    A2T21H140-24SR3
    (935340104128)
    No
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    A2T21H140-24SR3
    (935340104128)
    854129
    EAR99

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    A2T21H140-24SR3
    (935340104128)
    2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products