SOT1799-3: CFM6F Ceramic Flange Mount | NXP Semiconductors

SOT1799-3: CFM6F


Overview

CFM6F, ceramic, flange mount flat package; 6 terminals; 9.78 mm x 20.58 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM6F flange mount double CFM 9.78 x 20.58 x 3.75 6 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00674 2017-06-11
Part Description Quick access
Airfast RF Power LDMOS Transistor, 2496-2690 MHz, 28 W Avg., 28 V