A2T20H160W04N Product Information|NXP

Features


Airfast RF Power LDMOS Transistor 1880-2025 MHz, 28 W Avg., 28 V

    Package


    FM4F: FM4F, plastic, flange mount flat package; 4 terminals; 9.96 mm x 20.57 mm x 3.81 mm body

    Buy Options

    Operating Features

    No information available

    Environmental

    Part/12NCPbFreeEU RoHSHalogen FreeRHF Indicator2nd Level InterconnectREACH SVHCWeight (mg)
    A2T20H160W04NR3(935313076528)
    Yes
    Yes
    Certificate Of Analysis (CoA)
    Yes
    D
    e3
    REACH SVHC
    3211.3

    Quality

    Part/12NCSafe Assure Functional SafetyMoisture Sensitivity Level (MSL)Peak Package Body Temperature (PPT) (C°)Maximum Time at Peak Temperatures (s)
    Lead Free SolderingLead Free SolderingLead Free Soldering
    A2T20H160W04NR3
    (935313076528)
    No
    3
    260
    40

    Shipping

    Part/12NCHarmonized Tariff (US)DisclaimerExport Control Classification Number (US)
    A2T20H160W04NR3
    (935313076528)
    854129
    EAR99

    Product Change Notice

    Part/12NCIssue DateEffective DatePCNTitle
    A2T20H160W04NR3
    (935313076528)
    2025-04-162025-05-26202504006IFreescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products