Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Airfast RF LDMOS Wideband Integrated Power Amplifier, 2300-2690 MHz, 10.5 W AVG., 28 V
FM17F: plastic, flange mounted package; 17 leads flat; 1.02 mm pitch; 17.53 x 9.02 x 2.59 mm body
12NC: 935316196528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | 2nd Level Interconnect | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|---|
A2I25H060GNR1(935316196528) | No | Yes Certificate Of Analysis (CoA) | Yes | e3 | REACH SVHC | 598.1 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | Maximum Time at Peak Temperatures (s) | |||
---|---|---|---|---|---|---|---|
Lead Soldering | Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | |||
A2I25H060GNR1 (935316196528) | No | 3 | 260 | 260 | 40 | 40 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) |
---|---|---|
A2I25H060GNR1 (935316196528) | 854233 | EAR99 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
A2I25H060GNR1 (935316196528) | 2025-04-16 | 2025-05-26 | 202504006I | Freescale Logo to NXP Logo Product Marking Conversion for All Remaining Former Freescale Products |
A2I25H060GNR1 (935316196528) | 2019-02-22 | 2019-05-22 | 201808025F01 | IMPROVED PASSIVE COMPONENT ATTACH MATERIAL FOR TO270WB PACKAGES |