Features
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
Package
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
Sign in for a personalized NXP experience.
Battery Cell Controller, Advanced, 6 Channels, TPL, LQFP48.
HLQFP48 LQFP64, plastic, low profile quad flat package; 64 terminals; 0.5 mm pitch; 10 mm x 10 mm x 1.4 mm body.
HVQFN148: HVQFN148, thermal enhanced very thin quad flat package, no leads, 148 terminals, 0.5 mm pitch, 11 mm x 11 mm x 0.85 mm body
12NC: 935408662528
Details
Order
Part/12NC | PbFree | EU RoHS | Halogen Free | RHF Indicator | REACH SVHC | Weight (mg) |
---|---|---|---|---|---|---|
88Q9098RA2-NYIA/MP(935408662528) | Yes | Yes | Yes | REACH SVHC | 84.2747181946 |
Part/12NC | Safe Assure Functional Safety | Moisture Sensitivity Level (MSL) | Peak Package Body Temperature (PPT) (C°) | ||
---|---|---|---|---|---|
Lead Soldering | Lead Free Soldering | Lead Soldering | Lead Free Soldering | ||
88Q9098RA2-NYIA/MP (935408662528) | No | 3 | 3 | 240 | 260 |
Part/12NC | Harmonized Tariff (US)Disclaimer | Export Control Classification Number (US) | CCATS |
---|---|---|---|
88Q9098RA2-NYIA/MP (935408662528) | 854231 | 5A992C | G177342 |
Part/12NC | Issue Date | Effective Date | PCN | Title |
---|---|---|---|---|
88Q9098RA2-NYIA/MP (935408662528) | 2020-12-15 | 2020-12-16 | 202011011I | NXP Will Add a Sealed Date to the Product Label |