S12ZVM 12 V Electrical Fuel Pump (EFP) Reference Design

Roll over image to zoom in

Block Diagram

S12ZVM-EFP

S12ZVM-EFP Reference Design - Block Diagram

Supported Devices

Processors and Microcontrollers

S12 MagniV Mixed-Signal MCUs

Features

S12ZVM-EFP

  • Supports 12 V power supply system with up to 250 W automotive BLDC/PMSM motor control system
  • Supporst BLDC/PMSM sensorless FOC control, both dual shunt and single shunt
  • Robust and fast start-up, meeting the strict start-up condition ❮ 150ms from standstill to rated speed
  • Crossing the current I/F start-up and initial position detection algorithm ensures successful start-up
  • Board tested against supply voltage changing, load changing, speed command jumping and temperature rising
  • Supports multiple diagnoses and protection strategies using the robust gate driver unit (GDU); also supports over-voltage (OV), under-voltage (UV), short- and over-current (OC), over-temperature (OT) and stall detection
  • Supports user-defined speed commands from PWM/FreeMASTER/LIN

Buy Options

S12ZVMEFP-Image

Click to expand

  • S12ZVMEFP

  • S12ZVM 12 V Electrical Fuel Pump (EFP) Reference Design.

  • $279.00 USD
  • For a quantity of 1
    • Availability: Pending Stock
Order from distributors

Documentation

Quick reference to our documentation types.

1-5 of 8 documents

Show All

Design Files

Quick reference to our design files types.

2 design files

Software

Quick reference to our software types.

4 software files

Note: For better experience, software downloads are recommended on desktop.

Training

3 trainings