SOT989-1: LFBGA401 | NXP Semiconductors

SOT989-1: LFBGA401


Overview

plastic low profile fine-pitch ball grid array package; 401 balls; body 13 x 13 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA401 surface mount bottom LFBGA 401 plastic
Manufacture Code Reference Codes Issue Date
SOT989 2007-01-03