SOT965-1: LFBGA516 | NXP Semiconductors

SOT965-1: LFBGA516


Overview

plastic low profile fine-pitch ball grid array package; 516 balls; body 14 x 14 x 1.2 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA516 surface mount bottom LFBGA 516 plastic
Manufacture Code Reference Codes Issue Date
SOT965 2006-08-25