SOT953-1: HBGA432 | NXP Semiconductors

SOT953-1: HBGA432


Overview

plastic thermal enhanced ball grid array package; 432 balls; body 35 x 35 x 1.75 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA432 surface mount bottom HBGA 432 plastic
Manufacture Code Reference Codes Issue Date
SOT953 MS-034(JEDEC);144E(IEC 2006-06-21