SOT950-1: TFBGA208 | NXP Semiconductors

SOT950-1: TFBGA208


Overview

plastic thin fine-pitch ball grid array package; 208 balls; body 15 x 15 x 0.7 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA208 surface mount bottom TFBGA 15 x 15 x 1.2 208 plastic
Manufacture Code Reference Codes Issue Date
SOT950 2006-06-14
Part Description Quick access
Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, LCD, USB 2.0 device/host/OTG, external memory interface
Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core
Flashless 16-bit/32-bit microcontroller; Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface
Scalable Mainstream 32-bit Microcontroller (MCU) based on ARM Cortex-M3 Core
Flashless 16-bit/32-bit microcontroller; Ethernet, CAN, LCD, USB 2.0 device/host/OTG, external memory interface
Flashless 16-bit/32-bit microcontroller; Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG, external memory interface
Single-chip 16-bit/32-bit micro; 512 kB flash, Ethernet, CAN, ISP/IAP, USB 2.0 device/host/OTG