SOT848-3: HLQFP128


Overview

HLQFP128, plastic, thermal enhanced low profile quad flat package; 128 terminals; 0.5 mm pitch; 14 mm x 20 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP128 surface mount quad HLQFP 14 x 20 x 1.4 128 plastic
Manufacture Code Reference Codes Issue Date
98ASA01050D 2017-03-08