SOT824-1: LFBGA320 | NXP Semiconductors

SOT824-1: LFBGA320


Overview

plastic low profile fine-pitch ball grid array package; 320 balls; body 13 x 13 x 0.9 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA320 surface mount bottom LFBGA 320 plastic
Manufacture Code Reference Codes Issue Date
SOT824 2003-07-09
Part Description Quick access
16/32-bit ARM microcontroller; hardware floating-point coprocessor, USB On-The-Go, and SDRAM memory interface