SOT793-1: HTSSOP56 | NXP Semiconductors

SOT793-1: HTSSOP56


Overview

plastic thermal enhanced thin shrink small outline package; 56 leads; body width 6.1 mm; exposed die pad
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTSSOP56 surface mount double HTSSOP 56 plastic
Manufacture Code Reference Codes Issue Date
SOT793 MO-153(JEDEC);143E36T(IEC 2003-03-04
Part Description Quick access
Universal LCD driver for low multiplex rates