SOT785-2: LFBGA180 | NXP Semiconductors

SOT785-2: LFBGA180


Overview

plastic low profile fine-pitch ball grid array package; 180 balls; body 14 x 14 x 1 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA180 surface mount bottom LFBGA 180 plastic
Manufacture Code Reference Codes Issue Date
SOT785 MO-205(JEDEC 2005-11-30