SOT766-9: HLQFP176 | NXP Semiconductors

SOT766-9: HLQFP176


Overview

HLQFP176, plastic, thermal enhanced low profile quad flat package; 176 terminals; 0.5 mm pitch; 24 mm x 24 mm x 1.4 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HLQFP176 surface mount quad HLQFP 24 x 24 x 1.4 176 plastic
Manufacture Code Reference Codes Issue Date
98ASA00673 2017-06-11
Part Description Quick access
DUAL CORE, 4M FLASH, 512K RAM, FLEXRAY, ISO CAN FD, 2nd ethernet, Automotive Qualified, -40C > 105C
DUAL CORE, 6M FLASH, 768K RAM, FLEXRAY, ISO CAN FD, HSM, Automotive Qualified, -40C > 105C
DUAL CORE, 4M FLASH, 512K RAM, FLEXRAY, ISO CAN FD, HSM, 2nd ethernet, Automotive Qualified, -40C >
Dual Core, 6M FLASH, 768K RAM, FLEXRAY, HSM, Automotive Qualified, -140 > 105C, 176 LQFP
NXP 32-bit MCU, Triple core, 6MB Flash, 160MHz, -40/+125degC, Automotive Qualified, LQFP 176
NXP 32-bit MCU, Triple core, 6MB Flash, 160MHz, -40/+125degC, Automotive Qualified, LQFP 176
Dual Core, 6M FLASH, 768K RAM, FLEXRAY, HSM, Automotive Qualified, -140 > 85C, 176LQFP
DUAL CORE, 4M FLASH, 512K RAM, FLEXRAY, ISO CAN FD, HSM, Automotive Qualified, -40C > 105C, 160MHZ
Ultra reliable MCU with vast peripherals, 3 cores, security module, 6MB Flash, 768k RAM, 176LQFP
Ultra reliable MCU with vast peripherals, 3 cores, security module, 4MB Flash, 768k RAM, 176LQFP