SOT761-1: TFBGA72 | NXP Semiconductors

SOT761-1: TFBGA72


Overview

plastic thin fine-pitch ball grid array package; 72 balls; body 6 x 6 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA72 surface mount bottom TFBGA 72 plastic
Manufacture Code Reference Codes Issue Date
SOT761 MO-195(JEDEC 2002-04-10
Part Description Quick access
20-bit DDR SDRAM 2 : 1 MUX