SOT706-1: HBGA552 | NXP Semiconductors

SOT706-1: HBGA552


Overview

plastic thermal enhanced ball grid array package; 552 balls; body 37.5 x 37.5 x 1.42 mm; heatsink
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HBGA552 surface mount bottom HBGA 552 plastic
Manufacture Code Reference Codes Issue Date
SOT706 2002-11-13