SOT627-1: TFBGA81 | NXP Semiconductors

SOT627-1: TFBGA81


Overview

plastic thin fine-pitch ball grid array package; 81 balls; body 8 x 8 x 0.8 mm
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA81 surface mount bottom TFBGA 81 plastic
Manufacture Code Reference Codes Issue Date
SOT627 MO-216(JEDEC 2002-02-15