SOT2197-1(SC): DLQFN12 | NXP Semiconductors

SOT2197-1(SC): DLQFN12


Overview

DLQFN12; Depopulated Low profile quad flat package, no leads; 12 terminals; 0.65 mm pitch; 3 mm x 3 mm x 1.25 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SOT2197-1(SC) DLQFN12 surface mount DLQFN 3 x 3 x 1.25 plastic
Manufacture Code Reference Codes Issue Date
98ASA01979D 2024-01-17

Related Documents

Name/Description Type Modified Date
Package Information 2024-01-17
Part Description Quick access
3-axis MEMS accelerometer designed for a wide range of industrial and medical IoT applications
3-axis MEMS accelerometer designed for automotive security and convenience applications