SOT2152-1: WLCSP151 Wafer Level Chip-size Package | NXP Semiconductors

SOT2152-1: WLCSP151


Overview

WLCSP151 wafer level chip-size package, 151 terminals, 0.3 mm pitch, 5.165 mm x 4.68 mm x 0.455 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP151 surface mount perpendicular WLCSP 5.165 x 4.68 x 0.455 28 silicon
Manufacture Code Reference Codes Issue Date
98ASA01782D 2023-05-04