SOT2139-1: LFBGA169 | NXP Semiconductors

SOT2139-1: LFBGA169


Overview

LFBGA169, low-profile fine-pitch ball grid array package, 169 terminals, 0.65 mm pitch, 9 mm x 9 mm x 1.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA169 surface mount bottom LFBGA 9 x 9 x 1.3 169 plastic
Manufacture Code Reference Codes Issue Date
98ASA01774D 2021-04-28
Part Description Quick access
M7 core
M7 core
M7 core
M7 core