SOT2109-1: WLCSP74 Wafer Level Chip-size Package | NXP Semiconductors

SOT2109-1: WLCSP74


Overview

WLCSP74, wafer level chip scale package, 74 terminals, 0.4 mm pitch, 3.46 mm x 4.675 mm x 0.76 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP74 surface mount bottom WLCSP 3.46 x 4.675 x 0.76 74
Manufacture Code Reference Codes Issue Date
98ASA01658D 2020-10-07
Part Description Quick access