SOT1914-2: WLCSP56 Wafer Level Chip-size Package | NXP Semiconductors

SOT1914-2: WLCSP56


Overview

WLCSP56, wafer level chip-scale package; 56 bumps, 0.4 mm pitch, 3.455 mm x 3.06 mm x 0.495 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP56 surface mount bottom WLCSP 3.455 x 3.06 x 0.495 56
Manufacture Code Reference Codes Issue Date
98ASA01508D 2020-04-06