SOT1914-1: WLCSP56


Overview

WLCSP56, wafer level chip scale package, 56 terminals, 0.4 mm pitch, 4.39 mm x 3.59 mm x 0.5 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP56 surface mount bottom WLCSP 4.39 x 3.59 x 0.5 56 plastic
Manufacture Code Reference Codes Issue Date
98ASA01184D 2018-02-08
Part Description Quick access
4-Channel Analog Beamforming Integrated Circuit, 26.5-29.5 GHz, 25 dB, -36 dBm, 6 dB NF