SOT1873-1: CFM2 Ceramic Flange Mount | NXP Semiconductors

SOT1873-1: CFM2


Overview

CFM2, ceramic, flange mount package; 2 terminals; 3.75 mm x 34.04 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM2 flange mount double CFM 3.75 x 34.04 x 3.75 2 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00961D 2016-03-07
Part Description Quick access
Pulse Lateral N-Channel RF Power MOSFET, 960-1215 MHz, 275 W, 50 V