SOT1839-1: TFBGA488 | NXP Semiconductors

SOT1839-1: TFBGA488


Overview

TFBGA488, plastic, thin fine-pitch ball grid array; 488 balls; 0.4 mm pitch; 12 mm x 12 mm x 1.04 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA488 surface mount bottom TFBGA 12 x 12 x 1.04 488 plastic
Manufacture Code Reference Codes Issue Date
98ASA00727D MO-298 TLAA-1(JEDEC 2016-05-17
Part Description Quick access
i.MX 7Dual:2x Cortex A7, 2x USB 2.0 OTG with PHY, PCIe, 2xSDIO/MMC, CAN, 2x Ethernet, Security