SOT1805-1: CFM4


Overview

CFM4, ceramic, flange mount package; 4 terminals; 9.78 mm x 20.58 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM4 flange mount double CFM 9.78 x 20.58 x 3.75 4 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00238 2017-06-11
Part Description Quick access
Wideband RF Power LDMOS Transistor, 600 W CW over 1.8-400 MHz, 65 V
Airfast RF Power LDMOS Transistor, 700 W Pulse over 960-1215 MHz, 52 V