SOT1791-2: CFM2F


Overview

CFM2F, ceramic, flange mount flat package; 2 terminals; 5.84 mm x 20.32 mm x 3.81 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM2F flange mount double CFM 5.84 x 20.32 x 3.81 2 ceramic
Manufacture Code Reference Codes Issue Date
98ASB42968 2017-06-11
Part Description Quick access
Wideband RF Power LDMOS Transistor, 1.8-2000 MHz, 25 W, 50 V