SOT1785-1: CFM4F


Overview

CFM4F, ceramic, flange mount flat package; 4 terminals; 9.78 mm x 20.58 mm x 3.75 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
CFM4F flange mount double CFM 9.78 x 20.58 x 3.75 4 ceramic
Manufacture Code Reference Codes Issue Date
98ASA00517 2017-06-11
Part Description Quick access
Airfast RF Power LDMOS Transistor, 1805-1995 MHz, 38 W Avg., 28 V