SOT1780-1: WLCSP36


Overview

WLCSP36, , wafer level chip-size package; 36 terminals; 0.4 mm pitch; 2.98 mm x 3.07 mm x 0.6 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP36 surface mount bottom WLCSP 2.98 x 3.07 x 0.6 36
Manufacture Code Reference Codes Issue Date
98ASA00789 2017-06-11
Part Description Quick access
Wireless Charger Receiver ASSP with ARM Cortex-M0+ core, 16KB Flash, 24MHz, WLCSP 36