SOT1757-1: SENSOR4F  | NXP Semiconductors

SOT1757-1: SENSOR4F


Overview

SENSOR4F, sensor package; 4 terminals; 2.54 mm pitch; 19.05 mm x 27.94 mm x 8 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SENSOR4F through-hole mount double 19.05 x 27.94 x 8 4
Manufacture Code Reference Codes Issue Date
98ASB14915C E-PSXD-F4(JEDEC 2017-06-11
Part Description Quick access
Pressure Sensor, 10V, 0/10kPa
Pressure Sensor, 10V, 0/100kPa
Pressure Sensor, 10V, 0/50kPa