SOT1756-1: SENSOR4F  | NXP Semiconductors

SOT1756-1: SENSOR4F


Overview

SENSOR4F, sensor package; 4 terminals; 2.54 mm pitch; 17.78 mm x 29.48 mm x 10.67 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
SENSOR4F through-hole mount double 17.78 x 29.48 x 10.67 4
Manufacture Code Reference Codes Issue Date
98ASB42797B E-PSXC-F6(JEDEC 2017-06-11
Part Description Quick access
PRES SEN INTEG 10KPA
Pressure Sensor, 5V, 0/50kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/700kPa, Sensor 6, Port
Pressure Sensor, 5.1V, 0/250kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/500kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/100kPa, Sensor 6, Port
Pressure Sensor, 5V, 15/700kPa, Sensor 6, Port
Pressure Sensor, 5V, 0/10kPa, Sensor 6, Port