SOT1740-1: FM6F


Overview

FM6F, flange mount flat package; 6 terminals; 3.05 mm pitch, 9.02 mm x 17.53 mm x 2.59 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
FM6F flange mount double DFM 9.02 x 17.53 x 2.59 6
Manufacture Code Reference Codes Issue Date
98ASA00592D 2020-06-12
Part Description Quick access
Airfast, RF Power LDMOS Transistor, 720-960 MHz, 80 W Avg., 48 V