SOT1642-2: LFBGA624


Overview

LFBGA624, plastic, low profile fine-pitch ball grid array; 624 balls; 0.8 mm pitch; 21 mm x 21 mm x 1.45 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA624 surface mount bottom LFBGA 21 x 21 x 1.45 624 plastic
Manufacture Code Reference Codes Issue Date
98ASA00830 2017-06-11
Part Description Quick access
i.MX 6 series 32-bit MPU, Dual ARM Cortex-A9 core, 1GHz, FCBGA 624
i.MX 6 series 32-bit MPU, Quad ARM Cortex-A9 core, 1GHz, FCBGA 624