SOT1565-1: TFBGA338 | NXP Semiconductors

SOT1565-1: TFBGA338


Overview

TFBGA338, plastic, thin fine-pitch ball grid array; 338 balls; 0.706 mm pitch; 11 mm x 11 mm x 0.92 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA338 surface mount bottom TFBGA 11 x 11 x 0.92 338 plastic
Manufacture Code Reference Codes Issue Date
98ASA10841 2017-06-11