SOT1544-1: LFBGA104 | NXP Semiconductors

SOT1544-1: LFBGA104


Overview

LFBGA104, plastic, low profile fine-pitch ball grid array; 104 balls; 0.8 mm pitch; 10 mm x 10 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA104 surface mount bottom LFBGA 10 x 10 x 1.1 104 plastic
Manufacture Code Reference Codes Issue Date
98ARH98267A PBGA-B104(JEDEC 2017-06-11