SOT1542-1: LFBGA169 | NXP Semiconductors

SOT1542-1: LFBGA169


Overview

LFBGA169, plastic, low profile fine-pitch ball grid array; 169 balls; 0.8 mm pitch; 11 mm x 11 mm x 1.02 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA169 surface mount bottom LFBGA 11 x 11 x 1.02 169 plastic
Manufacture Code Reference Codes Issue Date
98ARE10745 2017-06-11
Part Description Quick access
i.MX233 Commercial
i.MX233 Industrial
Huashan TA5 ROM 169BGA - Commercial
Huashan TA5 ROM 169BGA - Industrial