SOT1540-1: TFBGA452 | NXP Semiconductors

SOT1540-1: TFBGA452


Overview

TFBGA452, plastic, thin fine-pitch ball grid array; 452 balls; 0.4 mm pitch; 11 mm x 11 mm x 1.2 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
TFBGA452 surface mount bottom TFBGA 11 x 11 x 1.2 452 plastic
Manufacture Code Reference Codes Issue Date
98ARE10724D PBGA-B452(JEDEC 2017-06-11