SOT1539-1: LFBGA457 | NXP Semiconductors

SOT1539-1: LFBGA457


Overview

LFBGA457, plastic, low profile fine-pitch ball grid array; 457 balls; 0.5 mm pitch; 14 mm x 14 mm x 0.96 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA457 surface mount bottom LFBGA 14 x 14 x 0.96 457 plastic
Manufacture Code Reference Codes Issue Date
98ARE10586D PBGA-B457(JEDEC 2017-06-11
Part Description Quick access
i.MX31 32-bit MPU, ARM1136JF-S core, 532MHz, MAPBGA 457
i.MX31 32-bit MPU, ARM1136JF-S core, 532MHz, MAPBGA 457
i.MX31 32-bit MPU, ARM1136JF-S core, 532MHz, MAPBGA 457
i.MX31 32-bit MPU, ARM1136JF-S core, 532MHz, MAPBGA 457
i.MX31 32-bit MPU, ARM1136JF-S core, 532MHz, MAPBGA 457