SOT1440-2: WLCSP49 Wafer Level Chip-size Package | NXP Semiconductors

SOT1440-2: WLCSP49


Overview

WLCSP49, wafer level chip-size package; 49 terminals; 0.054 mm pitch; 3.14 mm x 2.92 mm x 0.56 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP49 surface mount bottom WLCSP 3.14 x 2.92 x 0.56 49
Manufacture Code Reference Codes Issue Date
98ASA00718D 2017-06-11