SOT1397-6: WLCSP20 Wafer Level Chip-size Package | NXP Semiconductors

SOT1397-6: WLCSP20


Overview

WLCSP20, wafer level chip-scale package; 20 bumps; 1.70 mm x 2.16 mm x 0.525 mm body (backside coating included)
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
WLCSP20 surface mount bottom WLCSP 1.70 x 2.16 x 0.525 20
Manufacture Code Reference Codes Issue Date
SOT1397 2017-01-19
Part Description Quick access
30 V OVP, 100V Surge with moisture detection, 9mohm RDSON
High-Voltage I2C Controlled Overvoltage Protection Load Switch with OTG