SOT1364-1: LFBGA97 | NXP Semiconductors

SOT1364-1: LFBGA97


Overview

plastic, low profile fine-pitch ball grid array package, 97 terminals, 0.65 mm pitch, 8 mm x 8 mm x 1.3 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA97 surface mount bottom LFBGA 8 x 8 x 1.3 97 plastic
Manufacture Code Reference Codes Issue Date
SOT1364-1 2013-12-23