SOT1317-1: HTFLGA80 Land Grid Array Package | NXP Semiconductors

SOT1317-1: HTFLGA80


Overview

HTFLGA80, plastic thermal enhanced thin fine-pitch land grid array package; 80 terminals; resin based; 12 mm x 12 mm x 1.1 mm body
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
HTFLGA80 surface mount bottom LGA 12 x 12 x 1.1 80 plastic
Manufacture Code Reference Codes Issue Date
SOT1317 2021-06-28
Part Description Quick access
Cable Full Spectrum Transceiver
Cable Full Spectrum Transceiver