SOT1021-1: LFBGA324 | NXP Semiconductors

SOT1021-1: LFBGA324


Overview

plastic low profile fine-pitch ball grid array package; 324 balls
Package Version Package Name Mount Terminal Position Package Style Dimensions Termination Count Material
LFBGA324 surface mount bottom LFBGA 17 x 17 x 1.7 324 plastic
Manufacture Code Reference Codes Issue Date
SOT1021 2007-08-20
Part Description Quick access
32-Bit System-on-Chip
32-Bit System-on-Chip