1
Get Started2
Get to Know the Hardware3
Configure HardwareSign in to save your progress. Don't have an account? Create one.
The NXP analog product development boards provide an easy-to-use platform for evaluating NXP products. The boards support a range of analog, mixed-signal and power solutions. They incorporate monolithic integrated circuits and system-in-package devices that use proven high-volume technology. NXP products offer longer battery life, a smaller form factor, reduced component counts, lower cost and improved performance in powering state-of-the-art systems.
This page will guide you through the process of setting up and using the UJA1162A-EVB evaluation board.
The UJA1162A-EVB contents include:
Something went wrong! Please try again.
In addition to the kit contents, the following hardware is necessary or beneficial when working with this kit.
Something went wrong! Please try again.
The UJA1162A-EVB evaluation boards are designed to facilitate the testing and evaluation of UJA1162A product features in a variety of microcontroller IO interface environments. All MCU interface signals can be accessed in two ways: at a header row on the top side and also at header rows on the bottom side that can be plugged directly into many NXP MCU evaluation boards.
The UJA1162A-EVB evaluation boards are designed to be compatible with the S32K1xx evaluation board series from NXP and to support the use of standard software development tools and drivers.
Something went wrong! Please try again.
Board dimensions are 45.1 mm × 58.4 mm. Only components needed to support basic UJA1162A functionalities are included. All boards contain circuitry for reverse polarity-protected battery supply, BAT status LED and CAN bus termination. Wake-up circuitry is included when the UJA1162A device has a WAKE pin. The board also provides several header rows (2.54 mm pitch) for connecting MCU interface and application signals.
Something went wrong! Please try again.
To connect the UJA1162A-EVB to a CAN network, complete the following procedure.
The following conditions must be met before powering up the system with a 12 V supply:
J3-03
, J4-09
) to an MCU IO input pinJ3-06
, J4-09
) to an MCU IO output pinJ3-01
/J3-02
, J4-18
/J4-20
) pins to the MCU CAN controller TXD/RXD pinsJ1-01
/J1-02
) to the CAN bus twisted-pair cablesJ3-09
, J5-03
) on the UJA1162A-EVB to the MCU supply unit; VIO shares the MCU IO supplyJ3-10
) on the UJA1162A-EVB to the control/enable pin on the ECU supply unit (optional)Once the above steps have been completed, the ECU/EVB can be powered up using an external battery supply. The UJA1162A-EVB starts up in Standby mode, and then switches between Standby/Sleep modes and Normal mode depending on the level on pin STBN/SLPN.
Something went wrong! Please try again.
Connect with other engineers and get expert advice on designing with the UJA1162A-EVB on one of our community sites.