1
Out of the Box2
Get Hardware3
Plug It InSign in to save your progress. Don't have an account? Create one.
The TEA2096DB2201 add-on evaluation board contains a TEA2096T SR controller in an SO-8 package and two 150 V / 9.3 mΩ MOSFETs in PD-TSON-8 package.
The TEA2096T is a dedicated controller IC for synchronous rectification on the secondary side of resonant converters. It incorporates two stages for sensing and driving the SR MOSFETs, which rectify the outputs of the central tap secondary transformer windings. The TEA2096T has a drain-source voltage rating of 200 V.
These features make the evaluation board suitable for resonant applications with an output voltage of up to 60 V.
Something went wrong! Please try again.
Connect the pads SECA
and SECB
to the secondary outputs of the transformer. Connect the GND
pad to the power ground of the main board. Use thick wires for the SECA
, SECB
and GND
connections, because the currents in these tracks can be high.
For output voltages up to 38 V, the XV connection can be connected to the Vout of the main board. For output voltages of more than 38 V, a series regulator is required to reduce the supply voltage of the TEA2096T to below 38 V. When a series regulator is used, a trade-off can be made between the dissipation in the regulator and the dissipation in the TEA2096T.
Something went wrong! Please try again.